- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Products
- Electrical & Electronic
- Floor Boxes
- In Floor
- 1-Gang Rectangular Floor Box Adjustable Collar
1-Gang Rectangular Floor Box Adjustable Collar
Catalog ID: 6237
- Adjustable collars can be stacked as needed to reach the floor surface
- If more than one collar used, longer screws (commercially available) will be needed (not provided)
Product Details
General
Accessory Type | Adjustable Collar |
Cover Shape | Rectangle |
Cover Type | Rectangle |
EU RoHS Indicator | Contact Manufacturer |
Material | 6237 |
Size | 1-Gang |
Type | Accessories |
UPC | 050169062371 |
Dimensions
Dimensions | 4.69 in x 4.69 in x 1 in |
Height | 1 in |
Length | 4.69 in |
Weight | 1.377 lb |
Width | 4.69 in |
Certifications and Compliance
Certified Listed | UL Listed |
Logistics
Carton Quantity | 10 |
Minimum Pack Quantity | 1 |
Pallet Quantity | 1620 |
Resources and Downloads
Please wait, preparing to download your file.