- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Products
- Electrical & Electronic
- Floor Boxes
- In Floor
- 4 in. Round Concrete Floor Box, Stamped Steel Box
4 in. Round Concrete Floor Box, Stamped Steel Box
Catalog ID: 6255
- Stamped steel, concrete tight, fully adjustable.
- Zinc coated finish.
- 1/2", 3/4", 1", and 1-1/4" knockouts; all bottom knockouts are accessible.
- Brass tile flange provided with box.
- RACOî 6236 and 6235 carpet flange must be ordered separately (included brass tile ring must be discarded before installing carpet flange).
- RACO® 6249, 6284, 6285, 6987 brass cover must be ordered separately.
- Interior and exterior leveling screws permit adjustment to meet finished floor.
- Disposable concrete cap to prevent the entry of concrete during pour included.
- Use where minimum concrete pour depth is 4 in
- 54.0 cu. in. capacity
- Height adjustment up to 1-1/4 in. before pour
- Brass tile flange included
Product Details
General
Application | Carpet |
Color | Gray |
Cover Shape | Round |
Cover Type | Round |
EU RoHS Indicator | Contact Manufacturer |
Material | 6255 |
Number of Gang(s) | 1-Gang |
Type | Boxes |
Type of Use | Concrete |
UPC | 050169062555 |
Wiring System | Conduit |
Dimensions
Cubic Capacity | 54.0 cu.in |
Dimensions | 6 in x 4.813 in x 3.875 in |
Height | 3.875 in |
Length | 6 in |
Weight | 2.46 lb |
Width | 4.813 in |
Certifications and Compliance
Certified Listed | UL Listed |
Logistics
Carton Quantity | 4 |
Minimum Pack Quantity | 1 |
Pallet Quantity | 384 |
Resources and Downloads
Customer Notices
Specifications
SDS
Terms and Conditions
Please wait, preparing to download your file.