text.skipToContent text.skipToNavigation

5511

by Raco 

Catalog ID: 5511

Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs

  • RACO® Nonmetallic floor box has been engineered from the inside out with features that reduce installation time and offer increased capabilities from one box in power, voice and data
  • Hubbell® nonmetallic floor boxes are economical to install and easy to level off
  • A wide choice of cover materials and finishes are available
  • 3 in. minimum pour depth
  • High strength rigid non-corrosive PVC construction
  • 117 cu. in. capacity
  • Temporary cover for concrete pours is provided

Product Details

General

Application Concrete
Color Gray
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Material 5511
Number of Gang(s) 1-Gang
Type Boxes
Type of Use Concrete
UPC 050169055113
Wiring System Conduit

Dimensions

Cubic Capacity 98.0 cu.in
Dimensions 6.69 in x 7.08 in x 6 in
Height 6 in
Length 6.69 in
Weight 1.928 lb
Width 7.08 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 120 EA

Resources/Downloads