Low-Voltage Divider for 5511 PVC Floor Box
Request a Quote
Brand:
Raco
Catalog ID:
6234
Prop65_Cancer
Low-Voltage Divider for 5511 PVC Floor Box
Installs inside 5511 floor box for multi-service applications. Use separate conduit runs for power and voice/data cables.
Accepts Hubbell® standard duplex receptacles or 15A Twist-Lok® duplex receptacles (HBL 4700 series).
Power capacity - 19.6 cubic inches plus 2.40 cubic inches per inch of tube.
Provides a low-voltage separation for multi-service applications when installed inside the Raco 5511 PVC Floor Box
High strength rigid non-corrosive PVC construction
Accepts Hubbell standard duplex or 15A Twist Lok duplex receptacles
RACO non-metallic floor boxes and accessories are an economical solution to floor box installations
Use with 15Amp 125Volt applications
Product details
Resources and downloads
Product details
General
Accessory Type
Voltage Separation Unit
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
6234
Type
Accessories
Type of Use
Concrete
UPC
050169062340
Dimensions
Dimensions
4.7 in x 4.7 in x 5.51 in
Height
5.51 in
Length
4.7 in
Weight
0.392 lb
Width
4.7 in
Certifications And Compliance
Industry Standard(s)
UL 514A
Logistics
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
6234
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions