text.skipToContent text.skipToNavigation

6234

by Raco 

Catalog ID: 6234

Low-Voltage Divider for 5511 PVC Floor Box

  • Installs inside 5511 floor box for multi-service applications. Use separate conduit runs for power and voice/data cables.
  • Accepts Hubbell® standard duplex receptacles or 15A Twist-Lok® duplex receptacles (HBL 4700 series).
  • Power capacity - 19.6 cubic inches plus 2.40 cubic inches per inch of tube.
  • Provides a low-voltage separation for multi-service applications when installed inside the Raco 5511 PVC Floor Box
  • High strength rigid non-corrosive PVC construction
  • Accepts Hubbell standard duplex or 15A Twist Lok duplex receptacles
  • RACO non-metallic floor boxes and accessories are an economical solution to floor box installations
  • Use with 15Amp 125Volt applications

Product Details

General

Accessory Type Voltage Separation Unit
Color Gray
EU RoHS Indicator Contact Manufacturer
Material 6234
Type Accessories
Type of Use Concrete
UPC 050169062340

Dimensions

Dimensions 4.7 in x 4.7 in x 5.51 in
Height 5.51 in
Length 4.7 in
Weight 0.392 lb
Width 4.7 in

Certifications and Compliance

Industry Standard(s) UL 514A

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 360 EA

Resources/Downloads

Customer Notices

Specifications

Terms and Conditions