6-1/4 in. Round Brass Carpet Flange
Request a Quote
Brand:
Raco
Catalog ID:
6235
Prop 65 - Cancer & Reproductive Harm Notice
6-1/4 in. Round Brass Carpet Flange
Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron flo
Flages are designed to be installed to RACO adapter ring, catalog number 6244
Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
Installation instructions included
Solid brass construction
6-1/4 in. O.D.
Product details
Resources and downloads
Product details
General
Accessory Type
Cover
Application
Carpet
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Type
Flanges
UPC
050169062357
Dimensions
Diameter - Outside
6.25 in
Dimensions
6.25 in x 6.25 in x 0.5 in
Height
0.5 in
Length
6.25 in
Weight
0.9 lb
Width
6.25 in
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2800
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6235
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions