text.skipToContent text.skipToNavigation

6239BK

by Raco 

Catalog ID: 6239BK

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Black Finish

  • Can be used for power/data
  • 15A, 125V tamper resistant receptacle
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed
  • Recessed receptacle minimizes plug protrution
  • Height accessible adjustsments after box is mounted

Product Details

General

Application
  • Carpet
  • Tile
  • Wood
Color Black
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Material Steel
Number of Gang(s) 1-Gang
Size 1-Gang
Type
  • Boxes
  • Covers
Type of Use Wood
UPC 050169947128

Dimensions

Cubic Capacity 28.0 cu.in
Dimensions 5.6 in x 5.6 in x 5.3 in
Height 5.3 in
Length 5.6 in
Weight 2.354 lb
Width 5.6 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity 10
Minimum Pack Quantity 1
Pallet Quantity 280 EA

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Terms and Conditions