text.skipToContent text.skipToNavigation

6245

by Raco 

Catalog ID: 6245

Nonmetallic Duplex Cover with Lift Lids, Ivory

  • RACO® Nonmetallic carpet flanges and covers are available in gray or ivory finish.
  • Covers are outfitted with duplex flaps that automatically close when not in use, preventing breakage and eliminating trip hazard.
  • Cover design keeps debris out when receptacles are not in use.
  • Hubbell® RACO® carpet flanges and covers install quickly and easily with provided screws.
  • 3-service floor box cover with duplex flap, two 1/2" dia low-voltage knockouts. Each low-voltage knockout can accommodate up to (1) 25 pair telephone.

Product Details

General

Application Carpet
Color Ivory
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Material 6245
Type Covers
UPC 050169062456

Dimensions

Dimensions 6.25 in x 6.25 in x 0.56 in
Height 0.56 in
Length 6.25 in
Weight 0.118 lb
Width 6.25 in

Certifications and Compliance

Industry Standard(s) UL 514A

Logistics

Carton Quantity 10
Minimum Pack Quantity 1
Pallet Quantity 1750 EA

Resources/Downloads

Specifications

Terms and Conditions