1-Gang Rectangular Floor Box Cover with Threaded Plug
Request a Quote
Brand:
Raco
Catalog ID:
6291
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Rectangular Floor Box Cover with Threaded Plug
Rectangular brass covers are used with RACO single-gang, two-gang, and three-gang rectangular floor boxes
Covers are 3 in. wide x 4-5/32 in. long
Cover screw centers are 3-5/32 in. x 2-1/8 in.
Single receptacle cover with one 3/4 in. threaded plug
Solid brass construction
Hardware and instructions included
UPC barcoded
Product details
Resources and downloads
Product details
General
Accessory Type
Cover
Application
Carpet
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
6291
Size
1-Gang
Type
Covers
UPC
050169062913
Dimensions
Dimensions
4.16 in x 2.99 in x 0.31 in
Height
0.31 in
Length
4.16 in
Weight
1.06 lb
Width
2.99 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
5760
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6291
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions