RAC5500KIT_app_3
RAC5500KIT_app_3
RAC5500KIT_app_4
RAC5500KIT_app_1
RAC5500KIT_app_2

Round Floor Box Cover Kit with two Lift Lids - For Use with 5511 Floor Box - Solid Brass

OR

Brand:

Raco

Catalog ID:

RAC5500KIT

Round Floor Box Cover Kit with two Lift Lids - For Use with 5511 Floor Box - Solid Brass

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron floor boxes
  • Flages are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install

Product details

General

Application
  • Carpet
  • Tile
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
RAC5500KIT
Type
Covers
UPC
050169953587

Dimensions

Dimensions
6.25 in x 6.25 in x 0.38 in
Height
0.38 in
Length
6.25 in
Weight
1.3 lb
Width
6.25 in

Certifications And Compliance

Industry Standard(s)
UL 514A

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
300