Service Pedestal Frame Housing with Chase Nipple
Request a Quote
Brand:
Raco
Catalog ID:
6300
Prop 65 - Cancer & Reproductive Harm Notice
Service Pedestal Frame Housing with Chase Nipple
Rust resistant die-cast aluminum construction
Pedestal is 4-3/8 in. x 3 in. x 2-11/16 in
Adaptable to multiple applications for power or data
Product details
Resources and downloads
Product details
General
Accessory Type
Box
Material
6300
Type
Housing Plates
UPC
050169063002
Dimensions
Dimensions
4.39 in x 2.69 in x 3.24 in
Height
3.24 in
Length
4.39 in
Trade Size
3/4 in
Weight
0.65 lb
Width
2.69 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
4
Minimum Pack Quantity
4
Pallet Quantity
1000
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6300
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions