Service Pedestal Decora Style Receptacle Face Plate
Request a Quote
Brand:
Raco
Catalog ID:
6314
Prop 65 - Cancer & Reproductive Harm Notice
Service Pedestal Decora Style Receptacle Face Plate
Stainless steel construction
For power use only
Decorator style GFCI receptacle plate
Product details
Resources and downloads
Product details
General
Accessory Type
Cover
EU RoHS Indicator
Contact Manufacturer
Material
6314
Plate Type
Decorator Style
Type
Plates
UPC
050169063149
Dimensions
Dimensions
4.15 in x 2.53 in x 0.1 in
Height
0.1 in
Length
4.15 in
Weight
0.08 lb
Width
2.53 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
12000
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6314
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions