text.skipToContent text.skipToNavigation

5654-1

by Raco 

Catalog ID: 5654-1

5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White

  • Rugged metallic construction
  • State-of-the-art powder coat paint finish which provides a light texture finish and scratch resistance
  • Cover made from zinc, pre-coated, steel
  • 5-1/4 in. round
  • 3/8 center mounting hole

Product Details

General

Application
  • Covers are used to close an outlet box
  • For use in dry locations for closure of unused ceiling outlets
Color Off White
Construction Metallic
Cover Type Blank/Flat
Material 5654-1
Size 5 in
Type Cover
UPC 050169565414

Dimensions

Actual Depth 0.172 in
Height 5.25 in
Weight 0.28 lb
Width 5.25 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 10
Packaging Type Shrink
Pallet Quantity 2100
Standard Package 10

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions