text.skipToContent text.skipToNavigation

MCPCS4

By Raco 

Collection Name:  Shield-IT™

Catalog ID: MCPCS4

By Raco
Collection Name:  Shield-IT™
Catalog ID:  MCPCS4
Shield-IT™ 2-Wire, 4-Port Cable Connector for MC-PCS
  • Code saver
  • Reduce wiring time by 75%
  • Easy to install wires - no twisting, taping or crimping required
  • Only MC-PCS wire connector compliant to 2017 NEC #725.136 (and forthcoming 2020 NEC #330.104)
  • Splices 16 AWG solid copper wire ONLY
  • Handy strip gauge ensures a perfert strip every time
  • Simply strip wires, push in and click to close shields
  • Clear housing for easy visual inspection
  • Construction: Polycarbonate base, brass contacts, nylon shields
  • Max voltage 600V
  • Temp rating 105 ° C

Product Details

General

UPC 050169994887

Dimensions

Dimensions 1.424 in x 0.584 in x 0.775 in
Height 0.775 in
Length 1.424 in
Weight 0.008 lb
Width 0.584 in

Certifications and Compliance

Certified Listed CSA Certified
NEC Compliant

Logistics

Carton Quantity 500
Minimum Pack Quantity 50
Pallet Quantity 30000

Resources and Downloads

Specifications

Sell Sheets

Installation/Instruction Manual (IOM)

Sales Drawings

Videos

RACO: Shield-IT™ MC-PCS Connector

Terms and Conditions