text.skipToContent text.skipToNavigation

MCPCS8

by Raco 

Collection Name:  Shield-IT™

Catalog ID: MCPCS8

Shield-IT™ 4-Wire, 8-Port Cable Connector for MC-PCS

  • Code saver
  • Reduce wiring time by 75%
  • Easy to install wires - no twisting, taping or crimping required
  • Only MC-PCS wire connector compliant to 2017 NEC #725.136 (and forthcoming 2020 NEC #330.104)
  • Splices 16 AWG solid copper wire ONLY
  • Handy strip gauge ensures a perfert strip every time
  • Simply strip wires, push in and click to close shields
  • Clear housing for easy visual inspection
  • Construction: Polycarbonate base, brass contacts, nylon shields
  • Max voltage 600V
  • Temp rating 105 ° C

Product Details

General

UPC 050169994931

Dimensions

Dimensions 1.424 in x 1.023 in x 0.769 in
Height 0.769 in
Length 1.424 in
Weight 0.014 lb
Width 1.023 in

Certifications and Compliance

Certified Listed CSA Certified
NEC Compliant

Logistics

Carton Quantity 500
Minimum Pack Quantity 50
Pallet Quantity 24000

Resources/Downloads

Specifications

Videos

RACO: Shield-IT™ MC-PCS Connector

Installation/Instruction Manual (IOM)

Sales Drawings

Terms and Conditions