MY LISTS
RACO
Image of 8983-1 #12 Solid Insulated Copper Wire Pigtail, 6 in. Length (10/Bag)
Image of 8983-1 #12 Solid Insulated Copper Wire Pigtail, 6 in. Length (10/Bag)

#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (10/Bag)

Brand: Raco

Catalog ID: 8983-1

#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (10/Bag)

RACO® 6 in. ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws

Product details

General

Accessory Type

Box

Catalog Number

8983-1

EU RoHS Indicator

Contact Manufacturer

Type

Pigtail

UPC

050169009833

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.183 lb

Width

0.4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

40

Minimum Pack Quantity

40

Packaging Type

Bag

Pallet Quantity

5760

Resources and downloads