MY LISTS
RACO
Image of 796B 2-Gang BLOCK-LOC® 4 in. Square Tile Cover, 2 in. Deep
Image of 796B 2-Gang BLOCK-LOC® 4 in. Square Tile Cover, 2 in. Deep
play
RACO: BLOCK-LOC® Masonry Box Support

2-Gang BLOCK-LOC® 4 in. Square Tile Cover, 2 in. Deep

OR

Brand: Raco

Catalog ID: 796B

Collection name: BLOCK-LOC®

2-Gang BLOCK-LOC® 4 in. Square Tile Cover, 2 in. Deep

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Quick and accurate positioning
  • Break off front tabs
  • 20.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Catalog Number

796B

Drawn or Welded

Welded

Fire Resistance

Yes

Material

796B

Number of Gang(s)

2-Gang

Size

4 in

UPC

050169500675

Dimensions

Dimensions

2.032 in x 5.39 in x 4.188 in

Height

4.188 in

Length

2.032 in

Raised Ground

No

Weight

0.72 lb

Width

5.39 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1600

Resources and downloads

Media

Videos

play
RACO: BLOCK-LOC® Masonry Box Support