* Representative image
3-1/2 in. EMT Bushing, Insulated
$5.96
USD
Buy now
Brand:
Raco
Catalog ID:
2184RAC
Prop65_Cancer
3-1/2 in. EMT Bushing, Insulated
High-density Polyethylene construction
Temperature rated at 90˚C
Easy push-on design
White Color
Additional sizes available
Product details
Resources and downloads
Product details
General
Color
White
Conduit Type
EMT
Rigid/IMC
Material
Polyethylene
UPC
050169021842
Dimensions
Dimensions
1.24 in x 4.21 in x 4.21 in
Height
4.21 in
Length
1.24 in
Trade Size
3-1/2 in
Weight
0.11 lb
Width
4.21 in
Certifications And Compliance
NEC
Compliant
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
1600
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
2184RAC
Catalogs
RACO / TayMac / Bell Full Catalog
Sell Sheets
EMT Insulating Bushings
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions