MY LISTS
RACO
Image of AW4.9 4-11/16" Square Box Pre-Fab Assemblies
Image of AW4.9 4-11/16" Square Box Pre-Fab Assemblies

4-11/16" Square Box Pre-Fab Assemblies

Brand: Raco

Catalog ID: AW4.9

Collection name: STAB-IT®

STAB-iT® Pre-Fab Assembly, 252MSCM model + 869AMR model / 2G - Adjustable Mud Ring / M Bracket

  • Ready to install, no preparation required
  • For use on wood or metal studs
  • Designed and assembled in USA

Product details

General

Bracket Type

M, for Metal or Wood Studs

Catalog Number

AW4.9

Number of Gang(s)

2-Gang

UPC

050169993385

Dimensions

Cubic Capacity

42

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

420