Brand: Raco
Catalog ID: 824
Catalog Number
824
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
824
Number of Gang(s)
5-Gang
Paintable/Stainable
No
Type
Device Cover
UPC
050169008249
Cubic Capacity
25.5 cu.in
Dimensions
0.75 in x 12.5 in x 4.5 in
Height
4.5 in
Length
0.75 in
Raised Height
0.75 in
Weight
0.83 lb
Width
12.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
810