Nonmetallic Carpet Flange, Ivory
Request a Quote
Brand:
Raco
Catalog ID:
6254
Nonmetallic Carpet Flange, Ivory
RACO® Nonmetallic carpet flanges and covers are available in gray or ivory finish.
Covers are outfitted with duplex flaps that automatically close when not in use, preventing breakage and eliminating trip hazard.
Cover design keeps debris out when receptacles are not in use.
Hubbell® RACO® carpet flanges and covers install quickly and easily with provided screws.
3-service floor box cover with duplex flap, two 1/2" dia low-voltage knockouts. Each low-voltage knockout can accommodate up to (1) 25 pair telephone.
Product details
Resources and downloads
Product details
General
Application
Carpet
Color
Ivory
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
Nonmetallic
Type
Flanges
UPC
050169062548
Dimensions
Diameter - Outside
6.25 in
Dimensions
6.25 in x 6.25 in x 0.56 in
Height
0.56 in
Length
6.25 in
Weight
0.121 lb
Width
6.25 in
Certifications And Compliance
Industry Standard(s)
UL 514A
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1750
Resources and downloads
Specifications
6254
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions