814
814

DISC - SUGGESTED SUB 814C

Brand:

Raco

Catalog ID:

814

4 in. Square Cover, Exposed Work, Extra Capacity, GFCI/Toggle

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Non-crushed corner covers allow for additional wiring capacity for GFCI's and dimmers
  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

Product details

General

EU RoHS Indicator
Contact Manufacturer
Material
814
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Exposed Cover
UPC
050169008140

Dimensions

Cubic Capacity
7.3 cu.in
Dimensions
0.5 in x 4 in x 4 in
Height
4 in
Length
0.5 in
Weight
0.378 lb
Width
4 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3040

Resources and downloads