MY LISTS
RACO
Image of 2060 #8TS 3.5 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2060 #8TS 3.5 in Rigid/EMT Conduit Hanger

#8TS 3.5 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2060

#8TS 3.5 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2060

Hanger Size

8

Material

Steel

UPC

050169020609

Dimensions

Dimensions

5.5 in x 1.25 in x 4.62 in

EMT Size

3.5 in

Height

4.62 in

Length

5.5 in

Rigid/IMC Size

3.5 in

Trade Size

8

Weight

0.388 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1000

Resources and downloads