MY LISTS
RACO
Image of 272 Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 272 Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's

Brand: Raco

Catalog ID: 272

Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's

  • Single row of 1/2 in. and 3/4 in. knockouts
  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the concrete ring to the wood form
  • Top cover is removable for before-pour work
  • Waxed fixture ears prevent concrete from interfering with the threads
  • Ears on inside of concrete ring are for fixtures
  • Support a light fixture up to 50 pounds
  • 37.0 cu. in. capacity

Product details

General

Catalog Number

272

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Type

Concrete Ring

UPC

050169002728

Wiring System

Conduit

Dimensions

Cubic Capacity

37 cu.in

Depth

3 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.786 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125

Resources and downloads