5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

Brand:

TayMac

Catalog ID:

LPB3325

5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

  • Easily primed and painted to match or complement walls
  • Won't bow, crack or distort during installation
  • Premium North American powder coat
  • Includes screw(s) in matching finish
  • Cover mounts to devices
  • Cover surface is 1/4 in. from wall when installed
  • Corners are contoured to fit handy boxes

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Paintable/Stainable
Yes
Style
Round
UPC
092326180764

Dimensions

Dimensions
0.193 in x 5 in x 5 in
Height
5 in
Length
0.193 in
Weight
0.205 lb
Width
5 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
160
Minimum Pack Quantity
20
Pallet Quantity
5600

Resources and downloads