2-Gang Metal Wallplate, Standard, 2-Duplex, White Smooth

Brand:

TayMac

Catalog ID:

WW-DD

2-Gang Metal Wallplate, Standard, 2-Duplex, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Duplex
UPC
092326180580

Dimensions

Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Weight
0.161 lb
Width
4.56 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500

Resources and downloads