Image of 2452-8 1/2 in. Sealing Washer, 25 bags of 2

1/2 in. Sealing Washer, 25 bags of 2

Brand: Raco

Catalog ID: 2452-8

1/2 in. Sealing Washer, 25 bags of 2

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
  • 2 per polybag
LT COND

General

Catalog Number

2452-8

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169245286

Dimensions

Dimensions

0.078 in x 1.078 in x 1.078 in

Height

1.078 in

Length

0.078 in

Trade Size

1/2 in

Weight

0.018 lb

Width

1.078 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Packaging Type

Polybag

Pallet Quantity

12000

Standard Package

2