Image of 2458 2 in. Sealing Washer
Image of 2458 2 in. Sealing Washer

2 in. Sealing Washer

Brand: Raco

Catalog ID: 2458

2 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.

Product details

LT COND

General

Catalog Number

2458

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169024584

Dimensions

Dimensions

0.188 in x 2.828 in x 2.828 in

Height

2.828 in

Length

0.188 in

Trade Size

2 in

Weight

0.048 lb

Width

2.828 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Pallet Quantity

12000

Standard Package

25

Resources and downloads

Customer Notices

Specifications

Terms and Conditions