Brand: Raco
Catalog ID: 1941
Catalog Number
1941
Conduit Type
EMT
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169019412
Dimensions
1.313 in x 0.625 in x 1.25 in
Height
1.25 in
Length
1.313 in
Trade Size
3/8 in Flex to 1/2 in EMT
Weight
0.112 lb
Width
0.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000