Image of 3401DC 3/8 in. Liquidtight Straight Connector, Uninsulated
* Representative image
Image of 3401DC 3/8 in. Liquidtight Straight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

3/8 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3401DC

3/8 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3401DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980040

Dimensions

Dimensions

1.465 in x 1.28 in x 1.373 in

Height

1.373 in

Length

1.465 in

Trade Size

3/8 in

Weight

0.162 lb

Width

1.28 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

200

Pallet Quantity

20000

Resources and downloads

Media

Videos

play
RACO: Liquidtight Connectors vs. popular competitor