Brand: Raco
Catalog ID: 8977-5
Catalog Number
8977-5
EU RoHS Indicator
Contact Manufacturer
Type
Box Support
UPC
050169897751
Dimensions
0.019 in x 5.25 in x 3.438 in
Height
3.438 in
Length
0.019 in
Weight
0.062 lb
Width
5.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
100
Packaging Type
Shrink Wrapped
Pallet Quantity
30000