Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Buy America(n) Qualified

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

Brand: Raco

Catalog ID: 112

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

  • Drawn steel construction
  • 3-1/2 in. x 1-1/2 in. deep
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 11.8 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

112

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

3.5 in

Type

Box

UPC

050169001127

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.8 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.5 in

Raised Ground

No

Weight

0.459 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150

Resources and downloads