MY LISTS
RACO
Image of 153 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps
Image of 153 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps
play
360 View
Image of 153 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps
+2
Image of 153 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps

Brand: Raco

Catalog ID: 153

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • BX clamps provided for steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

153

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001530

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

1.915 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.602 in

Raised Ground

No

Weight

0.563 lb

Width

3.56 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2100

Resources and downloads

Media

360 View