Image of 146 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 146 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
play
360 View
Image of 146 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
+2
Image of 146 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

Brand: Raco

Catalog ID: 146

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

  • Drawn steel construction with L clamps provided for non-metallic sheathed cable (NMSC)
  • 4 in. x 1-1/2 in. deep
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

146

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001462

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.563 in

Raised Ground

No

Width

3.563 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800

Resources and downloads

Media

360 View