MY LISTS
RACO
Image of 158 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket
Image of 158 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket
play
360 View
Image of 158 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket
+3
Image of 158 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket

Brand: Raco

Catalog ID: 158

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket

  • Drawn steel construction with "J" bracket with spurs, slotted holes for toe-nailing, gauging notches at 3/8 in. and 1/2 in.
  • 4 in. x 1-1/2 in. deep
  • Supplied with nine 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Type

J, for Wood Studs

Catalog Number

158

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001585

Wiring System

Conduit

Dimensions

Actual Depth

3.33 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.56 in

Raised Ground

No

Weight

0.612 lb

Width

4.11 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1800

Resources and downloads

Media

360 View