MY LISTS
RACO
Image of 9009 12 in. Tall Bracket, Floor Mounted Box Support
Image of 9009 12 in. Tall Bracket, Floor Mounted Box Support

12 in. Tall Bracket, Floor Mounted Box Support

Brand: Raco

Catalog ID: 9009

12 in. Tall Bracket, Floor Mounted Box Support

Product details

General

Catalog Number

9009

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169090091

Dimensions

Dimensions

0.5 in x 5.375 in x 14.688 in

Height

14.688 in

Length

0.5 in

Weight

0.76 lb

Width

5.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5400

Resources and downloads