701F
701F
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+1
701F_1

1-Device Cable Protector Plate, Flat

Brand:

Raco

Catalog ID:

701F

1-Device Cable Protector Plate, Flat

  • Flat - covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Mount any combination of switch, duplex receptacle, GFCI
  • Made from zinc, pre-coated, steel
  • 3.0 cu. in. capacity
  • UL CSA listed
  • Bar-coded

Product details

General

Catalog Number

701F

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947036

Dimensions

Dimensions

0.325 in x 2.124 in x 3.64 in

Height

3.64 in

Length

0.325 in

Weight

0.077 lb

Width

2.124 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

Resources and downloads

Specifications

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings

Terms and Conditions