MY LISTS
RACO
Image of 8206RAC 4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications
Image of 8206RAC 4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications
play
360 View
Image of 8206RAC 4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications
+2
Image of 8206RAC 4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications
Buy America(n) Qualified

4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications

Brand: Raco

Catalog ID: 8206RAC

4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications

  • RACO® RETRO-RING® works in 3/8 in. to 1-1/2 in. thick wall or ceiling applications
  • Small footprint is covered by most popular life safety devices
  • Steel old work wings allow for secure mounting of box and devices to wall
  • Includes one wall template per carton
  • 206RAC allows for installation of steel low voltage partition for power/data applications. One or two devices mount directly to 206RAC
  • Steel old work wings allow for secure mounting of box to wall
  • Accommodates one or two wiring devices
  • Requires oversized wall plate for coverage

Product details

General

Accessory Type

Box

Catalog Number

8206RAC

Material

8206RAC

Size

4 in

Type

Mounting Bracket

UPC

050169982068

Dimensions

Dimensions

2 in x 4.88 in x 4.75 in

Height

4.75 in

Length

2 in

Weight

0.202 lb

Width

4.88 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

No Packaging

Pallet Quantity

2380

Resources and downloads

Media

360 View