Brand: Raco
Catalog ID: 7302RAC
Bracket Type
No Bracket
Catalog Number
7302RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Type
Box
UPC
050169973028
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
18 cu.in
Depth
2.75 in
Height
3.844 in
Weight
0.22 lb
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Pallet Quantity
2400