MY LISTS
RACO
Image of 911-3 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red
Image of 911-3 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red
play
360 View
Image of 911-3 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red
+2
Image of 911-3 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red
Buy America(n) Qualified

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red

OR

Brand: Raco

Catalog ID: 911-3

Collection name: LIFE SAFETY

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Application

Dedicated to Life Safety Alarm Circuits

Bracket Type

No Bracket

Catalog Number

911-3

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169091135

Wiring System

Conduit

Dimensions

Actual Depth

2.43 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Weight

0.902 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750

Media

360 View