MY LISTS
RACO
Image of SC082006STRC NEMA 1 Dugout Transition Box with STAB-IT® Cable Clamps, 8X20X6
Image of SC082006STRC NEMA 1 Dugout Transition Box with STAB-IT® Cable Clamps, 8X20X6
play
RACO: Dugout Transition Box
Image of SC082006STRC NEMA 1 Dugout Transition Box with STAB-IT® Cable Clamps, 8X20X6
+10
Image of SC082006STRC NEMA 1 Dugout Transition Box with STAB-IT® Cable Clamps, 8X20X6

NEMA 1 Dugout Transition Box with STAB-IT® Cable Clamps, 8X20X6

Brand: Raco

Catalog ID: SC082006STRC

NEMA 1 Dugout Transition Box with STAB-IT® Cable Clamps, 8X20X6

Product details

STAB-IT

General

Application

RACO’s Dugout box offers the quickest and easiest way to transition from flexible armored cable to conduit before entering the circuit panel. Specifically designed for commercial applications, the Dugout box builds on the popular concept of our Grand Slam box. This roomy rectangular model features plenty of space for wiring along with 21 of our built-in STAB-iT cable clamps, which hold up to 42 MC cables! Our unique clamps are field-proven to install up to 3X faster than traditional MC connectors. Four concentric knockouts are provided for either 3/4" or 1" conduit out to the circuit panel. For wall or ceiling mounting. The Dugout box offers more labor savings and installation flexibility than any other transition box on the market.

Catalog Number

SC082006STRC

Cover Type

Blank

Knockouts

3/4 - 1 in. Concentric

UPC

050169995655

Dimensions

Depth

6 in

Height

8 in

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

UL Listed

Nema Rating

NEMA 1

Logistics

Carton Quantity

1

Pallet Quantity

48

Media

Videos

play
RACO: Dugout Transition Box