text.skipToContent text.skipToNavigation

MC20 Series Connectors

by Rig-Power 

RigPower MC20 Series High Amperage Single Pole Power connectors are designed to allow large cable sizes with smaller connector shells, providing tighter component spacing and maximizing the use of available installation space. The MC20 Series is rated for up to 796 Amps continuous current at 1,000 VAC/VDC, and allows for usage of cable sizes ranging from 4/0 to 444 DLO. The MC20 Series is available in a wide range of styles and is stocked in ten colors to provide correct phase identification.

  • The MC20 series female receptacles are available with the Multilam Contact System. The Multilam Louver Strip allows electrical contact to be made via a large number of defined, current carrying contact points.
  • Made from Sn plated high conductivity copper. The male buss bars and contacts have a dead front end to protect operators from shock hazard. A robust Buss Bar style back provides additional flexibility in selecting cable options, including Double or Single Hole Buss configurations

Product Details

General

Application Drilling Rigs
Color
  • Black
  • Blue
  • Brown
  • Gray
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow
Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles 1
Shell Size 20
Type Pin & Sleeve

Electrical Ratings

Amperage Rating 796 A
Voltage Rating 1000 V

Conductor Related

Cable Range 4/0 AWG - 444 MCM

Resources/Downloads

Installation/Instruction Manual (IOM)