text.skipToContent text.skipToNavigation

Safe Stab Series Connectors

by Rig-Power 

RigPower Secure Mount and Stab Series High Amperage Single Pole Bolted Connectors are designed to allow large cable sizes with smaller connector shells, providing tighter component spacing and maximizing the use of available installation space. The Secure Mount and Safe Stab Series are rated for up to 1135 Amps continuous current at 1,000 VAC/VDC, while the Quad Stab Series is rated for up to 4000 Amps continuous current at 1,000 VAC/VDC. All configurations is available in a wide range of styles and colors to provide correct phase identification.

  • Mounts directly into any stainless oraluminum panel which eliminates the need for expensive melamine or fiberglass board
  • Allows operators to accurately space eachreceptacle on switchgear and SCR drives
  • Large Color Coded Mounting Base is made from an Advanced Thermoset Glass filled Polymer
  • UV Resistant
  • High temperature performance
  • Provides easy phase identification before and after the cable is connected
  • Available in ten colors

Product Details

General

Application Drilling Rigs
Color
  • Black
  • Blue
  • Brown
  • Gray
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow
Material Aluminum, Copper Free (less than 4/10 of 1%)
Type Bolted

Electrical Ratings

Amperage Rating 1135 A
Voltage Rating 1000 V

Conductor Related

Cable Range 313 MCM - 777 MCM

Resources/Downloads