text.skipToContent text.skipToNavigation

VFD-1 Series Receptacles

by Rig-Power 

RigPower VFD-1 Series High Amperage Single Pole Power connectors are designed to allow large cable sizes with smaller connector shells, providing tighter component spacing and maximizing the use of available installation space. The VFD-1 Series is rated for up to 1135 Amps continuous current at 2,000 VAC/VDC, and allows for usage of cable sizes ranging from 4/0 to 777 DLO. The VFD-1 Series is available in a wide range of styles and is available in nine colors to provide correct phase identification.

  • Service Ratings: 1135 Amps, 2000 Volts
  • Small #24 Shell Size Footprint
  • Contact Technology provides self-adjusting (Multilam) contact force for resistance to the severe load variations and vibration encountered in drilling service
  • The conductivity of the cable shield braid is carried completely through the connector to ensure uninterrupted 360 degree protection of EMI radiation
  • Cable-Receptacle mating pairs
  • Available in nine colors for easy equipment/phase identification

Product Details

General

Application Drilling Rigs
Color
  • Black
  • Blue
  • Brown
  • Gray
  • Orange
  • Purple
  • Red
  • White
  • Yellow
Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles 1
Shell Size 24
Type Pin & Sleeve

Electrical Ratings

Amperage Rating 1135 A
Voltage Rating 2000 V

Conductor Related

Cable Range 4/0 AWG - 777 MCM