RIG_HP20_Fixed In-Line Connection
RIG_HP20_Fixed In-Line Connection

High Amperage, Compact, Single Pole Power Connectors

Brand:

RigPower

RigPower HP20 Series High Amperage Single Pole Power connectors are designed to allow large cable sizes with smaller connector shells, providing tighter component spacing and maximizing the use of available installation space. The HP20 Series is rated for up to 1135 Amps continuous current at 1,000 VAC/VDC, and allows for usage of cable sizes ranging from 4/0 to 777 DLO. The HP20 Series is available in a wide range of styles and is stocked in ten colors to provide correct phase identification.

  • Rugged machined aluminum shell with a hard anodized coating is resistant to salt corrosion, drilling mud, humidity, moisture, oil and dust
  • Heavy-Duty ACME Threaded Coupling permits quick engagement under harsh conditions
  • Dead front tip on male contact improves safety by eliminating exposed & live surfaces
  • Low Mating & Unmating Force permits ease of insertion and withdrawal.
  • Copper Alloy, Sn Plated Contacts and Buss Bars provide maximum conductivity
  • Color Coding Option for phase identification.

Product details

General

Application
Drilling Rigs
Color
  • Black
  • Blue
  • Brown
  • Gray
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
1
Shell Size
20
Type
Pin & Sleeve

Electrical Ratings

Amperage Rating
1135 A
Voltage Rating
1000 V

Conductor Related

Cable Range
4/0 AWG - 777 MCM

Certifications And Compliance

Certified Listed
  • UL 486A-486B
  • CSA C22.2 No. 65
UL File Number
E361477

Resources and downloads

Installation Manuals

Certifications