MY LISTS
RIGPOWER
Image of RMPIII-NCABK RMPIII Series, Single Pole Devices, Industrial Grade, Receptacle Flip Cover, Black
* Representative image
Image of RMPIII-NCABK RMPIII Series, Single Pole Devices, Industrial Grade, Receptacle Flip Cover, Black

RMPIII Series, Single Pole Devices, Industrial Grade, Receptacle Flip Cover, Black

$28.49 USD

Brand: RigPower

Catalog ID: RMPIII-NCABK

RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for from 300 to 1135 Amps continuous current at up to 1,000 VAC/VDC (dependent on configuration), and allows for usage of cable sizes ranging from #6 AWG to 777 DLO. The RMPII Series is available in a wide range of styles and up to ten colors to provide correct phase identification.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Product details

General

Application

Drilling Rigs and Portable Power

Catalog Number

RMPIII-NCABK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Base Compound - Thermoplastic Elastomer

Number Of Poles

1

Operating Temperature Range Celcius

-20° C to +40° C

Series

RMPIII

Type

Pin & Sleeve

UPC

783936185682

Certifications And Compliance

Certified Listed

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

UL Enclosure Types 3R, 4X, 12

Resources and downloads

Specifications