
Brand: RigPower
Catalog ID: RMP-C-6F
Catalog Number
RMP-C-6F
Contact Size
646 kcmil
EU RoHS Indicator
Contact Manufacturer
Gender
Female
Material
Copper, Tin Plated
UPC
815229021671
Contact Size
646 kcmil
Amperage Rating @ 125C
1009
Amperage Rating @ 90C
814
Voltage Rating
1000 V
Cable Size
646 Kcmil
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer