text.skipToContent text.skipToNavigation

SLK

by Security Lighting 

The SLK is a retrofit door kit with a contemporary appearance and LED efficacy.

  • Contemporary style LED retrofit for existing 2x4 prismatic or parabolic troffers with a depth of 3 1-8" or greater
  • Fully integrated hinged door assembly that allows for easy installation and rapid troffer conversion
  • Reduces job site waste by reusing existing fixture housing
  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • 60,000 hour LEDs at L80 for reduced maintenance
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired controls capability available
  • Integral battery pack optional on most models
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Color White
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Environmental Conditions Damp Location
Fixture Renovation Yes
LED Yes
LED Upgrade Kits Yes
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Mounting Type Recessed
SpectraSync™ Color Tuning Tunable White
Type Fixture Renovation Kits
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL 1598 Damp Location
  • UL 2108

Resources/Downloads

Videos

The SLK is a retrofit door kit with a contemporary appearance and LED efficacy.