text.skipToContent text.skipToNavigation

851/852 LED Series

by Security Lighting 

The 851/852 Series is a universal mount recessed fixture that requires no framing and is perfect for new construction or retrofit in any type of ceiling material. It features a removable top for easy installation and maintenance, and is available with a vented cover-up to hide previously existing fixture openings in retrofit applications. Aluminum housing and door frame provide specification grade quality and longevity.

  • One-piece, corrosion resistant aluminum door frame with retainer cable
  • Weatherproof powder-coat finish
  • Aluminum housing
  • UL listed, suitable for damp locations
  • Available vented cover-up
  • Mounting hardware included
  • Pre-wired junction box (14GA, CRS)

Product Details

General

Lamp Type LED
Mounting Type Recessed
Warranty Length Five year warranty (Terms and condistions apply)

Resources/Downloads

Specifications