text.skipToContent text.skipToNavigation

CDL

by Security Lighting 

Designed for new construction or retrofit applications.4", 5" or 6" recessed downlight.

  • Highly reflective matte white finish with baffle
  • 3000K color temperature LED
  • 90 CRI
  • 120V
  • Dimming range from 100% through 10%
  • Wet Location rated
  • Title 24
  • Lighting Facts Listed
  • ENERGY STAR® Qualified

Product Details

General

ExpressLine Yes
Light Source LED
Type Downlighting

Resources/Downloads